Dryer
User-friendly control, distributed intelligence and reduced power consumption are beneficial for dryer applications.
The capacity is always matched to the actual load - all the way up to 1.2 MW.
Lower installation cost
VLT® drives are fitted with a built-in smart logic controller and auto tune PID controllers. They can control fans, pumps and compressors. Valuable data points are saved.